K31xxxJ-L Catalog Details

Back to List












Product Line
POWERPAC® K Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.50 Amps
Holding Torque
819 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.420 Ohms @ 25 C
Phase Inductance
2.80 mH
Thermal Resistance
2.65 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0202 oz-in-s2
Motor Weight
11.0 lb
Motor Length
3.13 in
Radial Loading Force
65.0 lbs
Axial Loading Force
306 lbs
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
0.00 599 131.8
500.00 481 101.9
1000.00 348 87.9
1500.00 240 78.7
2000.00 170 78.0
2500.00 133 79.6
3000.00 109 82.1
3500.00 91.0 85.1
4000.00 77.7 88.2
4500.00 67.3 91.5
5000.00 59.0 94.9
5500.00 52.3 99.0
6000.00 46.7 103.1
6500.00 41.9 107.2
7000.00 37.9 111.4
7500.00 34.4 115.6
8000.00 31.4 119.8
8500.00 28.8 124.0
9000.00 26.5 128.2
9500.00 24.4 132.4
10000.00 22.6 136.6