H43xxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.00 Amps
Holding Torque
2650 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.38 Ohms @ 25 C
Phase Inductance
67.1 mH
Thermal Resistance
0.864 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.240 oz-in-s2
Motor Weight
63.9 lb
Motor Length
10.6 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 1940 133.0
500.00 165 54.0
1000.00 58.1 66.9
1500.00 27.8 68.7
2000.00 13.6 70.6
2500.00 2.76 72.6
3000.00 0.00 74.5
3500.00 0.00 76.4
4000.00 0.00 78.3
4500.00 0.00 80.3
5000.00 0.00 82.2
5500.00 0.00 86.6
6000.00 0.00 91.0
6500.00 0.00 95.3
7000.00 0.00 99.7
7500.00 0.00 104.1
8000.00 0.00 108.5
8500.00 0.00 112.9
9000.00 0.00 117.3
9500.00 0.00 121.7
10000.00 0.00 126.0