H42xxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
7.90 Amps
Holding Torque
1580 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.410 Ohms @ 25 C
Phase Inductance
9.80 mH
Thermal Resistance
1.26 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.160 oz-in-s2
Motor Weight
46.3 lb
Motor Length
8.04 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 1150 129.0
500.00 415 58.8
1000.00 194 65.6
1500.00 117 66.5
2000.00 78.7 67.9
2500.00 56.7 69.6
3000.00 42.6 71.4
3500.00 33.0 73.1
4000.00 26.2 74.9
4500.00 21.2 76.7
5000.00 17.3 78.5
5500.00 14.2 82.9
6000.00 11.6 87.4
6500.00 9.44 91.8
7000.00 7.48 96.2
7500.00 5.65 100.6
8000.00 3.90 105.0
8500.00 2.15 109.4
9000.00 0.385 113.8
9500.00 0.00 118.2
10000.00 0.00 122.7