H42xxxB-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.90 Amps
Holding Torque
1600 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.07 Ohms @ 25 C
Phase Inductance
27.2 mH
Thermal Resistance
1.26 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.160 oz-in-s2
Motor Weight
46.3 lb
Motor Length
8.04 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 1170 131.1
500.00 238 53.9
1000.00 100 63.7
1500.00 55.7 65.0
2000.00 35.1 66.6
2500.00 23.7 68.2
3000.00 16.7 69.8
3500.00 11.9 71.4
4000.00 8.16 73.0
4500.00 4.93 74.7
5000.00 1.83 76.3
5500.00 0.00 80.8
6000.00 0.00 85.2
6500.00 0.00 89.7
7000.00 0.00 94.2
7500.00 0.00 98.7
8000.00 0.00 103.1
8500.00 0.00 107.6
9000.00 0.00 112.1
9500.00 0.00 116.6
10000.00 0.00 121.1