H42xxxB-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
9.80 Amps
Holding Torque
1600 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.270 Ohms @ 25 C
Phase Inductance
6.80 mH
Thermal Resistance
1.26 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.160 oz-in-s2
Motor Weight
46.3 lb
Motor Length
8.04 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 1170 131.1
500.00 497 61.7
1000.00 238 66.8
1500.00 146 67.4
2000.00 100 68.9
2500.00 73.1 70.6
3000.00 55.7 72.5
3500.00 43.7 74.4
4000.00 35.1 76.3
4500.00 28.6 78.2
5000.00 23.7 80.1
5500.00 19.8 84.5
6000.00 16.7 88.8
6500.00 14.1 93.2
7000.00 11.9 97.6
7500.00 9.93 101.9
8000.00 8.16 106.3
8500.00 6.51 110.7
9000.00 4.93 115.1
9500.00 3.39 119.4
10000.00 1.83 123.8