H41xxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.40 Amps
Holding Torque
828 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.610 Ohms @ 25 C
Phase Inductance
11.2 mH
Thermal Resistance
1.80 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0800 oz-in-s2
Motor Weight
30.9 lb
Motor Length
5.61 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 600 128.3
500.00 285 57.0
1000.00 139 54.2
1500.00 86.5 53.8
2000.00 59.9 54.4
2500.00 44.2 55.3
3000.00 33.9 56.3
3500.00 26.8 57.4
4000.00 21.6 58.5
4500.00 17.8 59.7
5000.00 14.8 60.8
5500.00 12.5 64.2
6000.00 10.6 67.6
6500.00 9.09 71.1
7000.00 7.80 74.5
7500.00 6.68 77.9
8000.00 5.70 81.3
8500.00 4.81 84.8
9000.00 3.99 88.2
9500.00 3.22 91.6
10000.00 2.47 95.0