H41xxxA-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
5.30 Amps
Holding Torque
839 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.640 Ohms @ 25 C
Phase Inductance
12.4 mH
Thermal Resistance
1.80 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0800 oz-in-s2
Motor Weight
30.9 lb
Motor Length
5.61 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 610 129.8
500.00 271 55.2
1000.00 131 53.6
1500.00 80.4 53.3
2000.00 55.3 54.0
2500.00 40.4 54.9
3000.00 30.8 55.9
3500.00 24.2 57.0
4000.00 19.5 58.0
4500.00 15.9 59.1
5000.00 13.2 60.2
5500.00 11.1 63.6
6000.00 9.32 67.1
6500.00 7.89 70.5
7000.00 6.67 73.9
7500.00 5.60 77.4
8000.00 4.63 80.8
8500.00 3.74 84.2
9000.00 2.89 87.7
9500.00 2.06 91.1
10000.00 1.23 94.5