H33NxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.10 Amps
Holding Torque
687 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.610 Ohms @ 25 C
Phase Inductance
8.40 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.06 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 497 128.2
500.00 329 65.9
1000.00 165 52.5
1500.00 107 53.2
2000.00 76.9 55.9
2500.00 58.7 59.2
3000.00 46.5 62.7
3500.00 37.9 66.3
4000.00 31.5 69.9
4500.00 26.6 73.6
5000.00 22.8 77.3
5500.00 19.8 79.5
6000.00 17.3 81.6
6500.00 15.2 83.8
7000.00 13.5 86.0
7500.00 12.0 88.1
8000.00 10.7 90.3
8500.00 9.66 92.5
9000.00 8.70 94.7
9500.00 7.86 96.9
10000.00 7.10 99.0