H33NxxC-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
11.1 Amps
Holding Torque
659 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.140 Ohms @ 25 C
Phase Inductance
1.60 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.06 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 480 131.1
500.00 421 109.3
1000.00 350 97.5
1500.00 252 85.3
2000.00 192 82.5
2500.00 153 83.7
3000.00 126 86.5
3500.00 107 90.0
4000.00 91.8 93.8
4500.00 80.1 97.9
5000.00 70.8 102.1
5500.00 63.1 103.5
6000.00 56.7 105.0
6500.00 51.2 106.6
7000.00 46.6 108.2
7500.00 42.6 109.8
8000.00 39.1 111.4
8500.00 36.1 113.0
9000.00 33.3 114.6
9500.00 30.9 116.3
10000.00 28.8 118.0