H32xxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.20 Amps
Holding Torque
463 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.440 Ohms @ 25 C
Phase Inductance
5.40 mH
Thermal Resistance
2.70 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0170 oz-in-s2
Motor Weight
11.7 lb
Motor Length
3.76 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 335 127.8
500.00 268 83.8
1000.00 169 63.6
1500.00 114 58.0
2000.00 84.1 57.4
2500.00 65.6 58.1
3000.00 53.2 59.3
3500.00 44.2 60.8
4000.00 37.4 62.4
4500.00 32.2 64.1
5000.00 28.0 65.8
5500.00 24.7 68.0
6000.00 21.9 70.2
6500.00 19.5 72.4
7000.00 17.5 74.6
7500.00 15.9 76.8
8000.00 14.4 79.0
8500.00 13.1 81.3
9000.00 12.0 83.5
9500.00 11.0 85.8
10000.00 10.2 88.0