H32xxxA-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.80 Amps
Holding Torque
445 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.51 Ohms @ 25 C
Phase Inductance
16.2 mH
Thermal Resistance
2.70 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0170 oz-in-s2
Motor Weight
11.7 lb
Motor Length
3.76 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 322 128.4
500.00 202 64.1
1000.00 98.9 52.8
1500.00 63.7 51.6
2000.00 45.6 52.2
2500.00 34.7 53.4
3000.00 27.4 54.7
3500.00 22.3 56.2
4000.00 18.5 57.6
4500.00 15.6 59.1
5000.00 13.3 60.7
5500.00 11.5 62.9
6000.00 10.0 65.2
6500.00 8.81 67.4
7000.00 7.80 69.7
7500.00 6.93 71.9
8000.00 6.19 74.2
8500.00 5.55 76.4
9000.00 4.98 78.7
9500.00 4.47 80.9
10000.00 4.01 83.2