H31xxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.70 Amps
Holding Torque
236 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.12 Ohms @ 25 C
Phase Inductance
10.8 mH
Thermal Resistance
3.93 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00830 oz-in-s2
Motor Weight
7.05 lb
Motor Length
2.58 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 171 129.1
500.00 136 83.6
1000.00 84.1 64.1
1500.00 56.6 57.1
2000.00 41.7 54.8
2500.00 32.6 53.7
3000.00 26.3 53.1
3500.00 21.8 52.7
4000.00 18.5 52.5
4500.00 15.9 52.4
5000.00 13.8 52.3
5500.00 12.1 52.5
6000.00 10.7 52.8
6500.00 9.57 53.1
7000.00 8.59 53.5
7500.00 7.75 53.8
8000.00 7.03 54.1
8500.00 6.40 54.5
9000.00 5.85 54.8
9500.00 5.36 55.2
10000.00 4.94 55.5