H31xxxB-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.90 Amps
Holding Torque
224 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.240 Ohms @ 25 C
Phase Inductance
1.90 mH
Thermal Resistance
3.93 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00830 oz-in-s2
Motor Weight
7.05 lb
Motor Length
2.58 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 162 128.5
500.00 150 118.1
1000.00 137 111.7
1500.00 121 97.6
2000.00 104 87.0
2500.00 81.6 80.0
3000.00 68.5 76.8
3500.00 58.8 75.4
4000.00 51.3 75.0
4500.00 45.4 75.1
5000.00 40.5 75.6
5500.00 36.5 76.0
6000.00 33.1 76.6
6500.00 30.2 77.3
7000.00 27.8 78.0
7500.00 25.6 78.9
8000.00 23.7 79.7
8500.00 22.1 80.6
9000.00 20.6 81.5
9500.00 19.2 82.5
10000.00 18.0 83.4