H31xxxA-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.10 Amps
Holding Torque
242 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.500 Ohms @ 25 C
Phase Inductance
5.30 mH
Thermal Resistance
3.93 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00830 oz-in-s2
Motor Weight
7.05 lb
Motor Length
2.58 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 177 130.9
500.00 152 96.2
1000.00 119 77.2
1500.00 79.9 64.4
2000.00 60.2 60.2
2500.00 47.7 58.4
3000.00 39.1 57.6
3500.00 32.8 57.2
4000.00 28.1 57.1
4500.00 24.4 57.1
5000.00 21.4 57.2
5500.00 19.0 57.5
6000.00 17.0 57.9
6500.00 15.3 58.4
7000.00 13.8 58.8
7500.00 12.6 59.3
8000.00 11.5 59.8
8500.00 10.5 60.3
9000.00 9.68 60.8
9500.00 8.94 61.3
10000.00 8.28 61.8