H2HxxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.26 Amps
Holding Torque
50.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.89 Ohms @ 25 C
Phase Inductance
7.30 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 36.8 130.6
500.00 34.1 118.3
1000.00 31.3 109.3
1500.00 28.3 97.9
2000.00 25.1 89.0
2500.00 21.7 82.3
3000.00 17.5 78.1
3500.00 15.0 76.6
4000.00 13.1 76.5
4500.00 11.6 77.2
5000.00 10.4 78.5
5500.00 9.43 78.4
6000.00 8.59 78.5
6500.00 7.87 78.9
7000.00 7.26 79.3
7500.00 6.72 79.8
8000.00 6.25 80.4
8500.00 5.83 81.0
9000.00 5.46 81.6
9500.00 5.13 82.3
10000.00 4.83 83.0