H2HxxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
2.50 Amps
Holding Torque
50.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.750 Ohms @ 25 C
Phase Inductance
1.80 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 36.6 128.7
500.00 35.3 132.4
1000.00 33.9 136.5
1500.00 32.5 131.2
2000.00 31.1 126.7
2500.00 29.7 122.8
3000.00 28.2 119.5
3500.00 26.6 116.8
4000.00 25.0 114.6
4500.00 23.4 112.9
5000.00 21.7 111.6
5500.00 19.0 108.4
6000.00 17.5 106.2
6500.00 16.2 104.7
7000.00 15.0 103.7
7500.00 14.0 103.1
8000.00 13.2 102.7
8500.00 12.4 102.6
9000.00 11.7 102.7
9500.00 11.0 102.9
10000.00 10.5 103.2