H2HxxxB-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.22 Amps
Holding Torque
51.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
3.05 Ohms @ 25 C
Phase Inductance
8.10 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 37.4 129.3
500.00 34.5 115.8
1000.00 31.3 105.8
1500.00 28.0 94.1
2000.00 24.5 85.2
2500.00 19.7 78.6
3000.00 16.5 75.3
3500.00 14.2 74.5
4000.00 12.4 74.8
4500.00 11.0 75.7
5000.00 9.83 77.1
5500.00 8.88 77.2
6000.00 8.08 77.5
6500.00 7.40 77.9
7000.00 6.81 78.3
7500.00 6.30 78.9
8000.00 5.85 79.5
8500.00 5.46 80.2
9000.00 5.10 80.8
9500.00 4.79 81.6
10000.00 4.50 82.3