H2HxxxB-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
2.40 Amps
Holding Torque
51.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.790 Ohms @ 25 C
Phase Inductance
2.00 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 36.9 125.5
500.00 35.5 128.2
1000.00 34.1 131.3
1500.00 32.6 125.8
2000.00 31.0 121.1
2500.00 29.5 117.1
3000.00 27.8 113.8
3500.00 26.1 111.0
4000.00 24.4 108.8
4500.00 22.6 107.2
5000.00 19.8 106.0
5500.00 18.0 103.4
6000.00 16.6 101.6
6500.00 15.3 100.5
7000.00 14.2 99.8
7500.00 13.3 99.5
8000.00 12.4 99.3
8500.00 11.7 99.4
9000.00 11.0 99.6
9500.00 10.4 99.9
10000.00 9.87 100.3