H2HxxxA-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
4.90 Amps
Holding Torque
51.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.220 Ohms @ 25 C
Phase Inductance
0.500 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 37.5 130.3
500.00 36.8 156.6
1000.00 36.0 182.3
1500.00 35.3 182.5
2000.00 34.6 183.0
2500.00 33.8 183.5
3000.00 33.0 184.2
3500.00 32.2 185.1
4000.00 31.4 186.1
4500.00 30.6 187.3
5000.00 29.8 188.6
5500.00 28.9 185.1
6000.00 28.1 182.0
6500.00 27.2 179.0
7000.00 26.3 176.2
7500.00 25.4 173.7
8000.00 24.5 171.3
8500.00 23.6 169.1
9000.00 22.7 167.1
9500.00 21.7 165.3
10000.00 19.7 163.7