H22xxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.00 Amps
Holding Torque
155 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.330 Ohms @ 25 C
Phase Inductance
1.30 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00310 oz-in-s2
Motor Weight
4.63 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 113 131.6
500.00 107 131.9
1000.00 101 133.2
1500.00 94.7 127.3
2000.00 88.2 122.8
2500.00 81.4 119.3
3000.00 74.3 116.9
3500.00 67.1 115.5
4000.00 56.5 115.1
4500.00 50.4 116.5
5000.00 45.4 119.0
5500.00 41.2 117.0
6000.00 37.7 115.6
6500.00 34.7 114.5
7000.00 32.2 113.7
7500.00 29.9 113.1
8000.00 27.9 112.7
8500.00 26.2 112.4
9000.00 24.6 112.1
9500.00 23.2 112.0
10000.00 21.9 111.9