H22xxxP-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.40 Amps
Holding Torque
146 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.680 Ohms @ 25 C
Phase Inductance
2.40 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00310 oz-in-s2
Motor Weight
4.63 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 107 133.5
500.00 100 124.3
1000.00 92.3 117.7
1500.00 84.2 108.0
2000.00 75.9 100.4
2500.00 67.2 94.7
3000.00 55.3 90.7
3500.00 47.6 89.2
4000.00 41.6 89.6
4500.00 37.0 91.1
5000.00 33.2 93.2
5500.00 30.0 92.3
6000.00 27.4 91.8
6500.00 25.2 91.4
7000.00 23.2 91.2
7500.00 21.5 91.0
8000.00 20.1 91.0
8500.00 18.8 91.1
9000.00 17.6 91.1
9500.00 16.5 91.3
10000.00 15.6 91.4