H22xxxC-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.40 Amps
Holding Torque
151 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.700 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00310 oz-in-s2
Motor Weight
4.63 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 110 129.3
500.00 105 142.3
1000.00 101 155.2
1500.00 96.8 155.1
2000.00 92.4 155.5
2500.00 87.8 156.4
3000.00 83.1 157.8
3500.00 78.3 159.7
4000.00 73.4 162.0
4500.00 68.4 164.6
5000.00 63.3 167.7
5500.00 55.2 163.2
6000.00 50.8 159.9
6500.00 46.9 157.4
7000.00 43.6 155.5
7500.00 40.7 154.1
8000.00 38.1 153.0
8500.00 35.8 152.1
9000.00 33.8 151.4
9500.00 31.9 150.9
10000.00 30.3 150.5