H22xxxB-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.54 Amps
Holding Torque
156 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
3.07 Ohms @ 25 C
Phase Inductance
13.5 mH
Thermal Resistance
4.44 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00310 oz-in-s2
Motor Weight
4.63 lb
Motor Length
3.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 113 129.7
500.00 93.2 93.6
1000.00 70.8 72.3
1500.00 46.6 60.9
2000.00 34.8 58.3
2500.00 27.5 58.3
3000.00 22.6 59.2
3500.00 19.0 60.7
4000.00 16.3 62.3
4500.00 14.2 64.1
5000.00 12.6 66.0
5500.00 11.2 66.4
6000.00 10.0 66.9
6500.00 9.08 67.4
7000.00 8.26 67.9
7500.00 7.55 68.4
8000.00 6.94 68.9
8500.00 6.40 69.5
9000.00 5.92 70.0
9500.00 5.50 70.6
10000.00 5.12 71.1