H21xxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.39 Amps
Holding Torque
84.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.80 Ohms @ 25 C
Phase Inductance
10.2 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 61.3 129.3
500.00 54.3 103.5
1000.00 46.6 85.4
1500.00 38.2 71.1
2000.00 28.2 62.2
2500.00 22.6 58.8
3000.00 18.8 57.6
3500.00 16.0 57.4
4000.00 13.8 57.8
4500.00 12.2 58.5
5000.00 10.8 59.4
5500.00 9.70 61.3
6000.00 8.78 63.4
6500.00 7.99 65.5
7000.00 7.32 67.6
7500.00 6.73 69.8
8000.00 6.22 72.0
8500.00 5.77 74.2
9000.00 5.38 76.4
9500.00 5.02 78.6
10000.00 4.70 80.9