H21xxxT-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
2.80 Amps
Holding Torque
84.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.720 Ohms @ 25 C
Phase Inductance
2.50 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 61.6 131.0
500.00 58.2 122.4
1000.00 54.5 115.8
1500.00 50.7 105.3
2000.00 46.8 96.7
2500.00 42.6 89.5
3000.00 38.3 83.7
3500.00 32.1 79.1
4000.00 28.3 76.4
4500.00 25.2 75.2
5000.00 22.7 74.9
5500.00 20.6 75.8
6000.00 18.8 77.1
6500.00 17.3 78.7
7000.00 16.0 80.5
7500.00 14.9 82.3
8000.00 13.9 84.3
8500.00 13.0 86.4
9000.00 12.2 88.5
9500.00 11.5 90.7
10000.00 10.8 92.9