H21xxxC-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.90 Amps
Holding Torque
82.8 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.670 Ohms @ 25 C
Phase Inductance
2.20 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 60.3 130.5
500.00 57.2 124.1
1000.00 53.9 119.2
1500.00 50.6 109.7
2000.00 47.1 101.6
2500.00 43.4 94.8
3000.00 39.6 89.2
3500.00 35.7 84.6
4000.00 30.1 81.1
4500.00 26.9 79.3
5000.00 24.2 78.6
5500.00 22.0 79.3
6000.00 20.2 80.4
6500.00 18.6 81.8
7000.00 17.2 83.4
7500.00 16.0 85.2
8000.00 14.9 87.1
8500.00 14.0 89.1
9000.00 13.2 91.2
9500.00 12.4 93.3
10000.00 11.7 95.5