H21xxxC-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.80 Amps
Holding Torque
82.8 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.190 Ohms @ 25 C
Phase Inductance
0.600 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 60.3 130.5
500.00 58.8 147.5
1000.00 57.2 164.1
1500.00 55.6 164.5
2000.00 53.9 165.1
2500.00 52.3 165.9
3000.00 50.6 167.0
3500.00 48.8 168.3
4000.00 47.1 169.9
4500.00 45.2 171.7
5000.00 43.4 173.6
5500.00 41.5 172.8
6000.00 39.6 172.3
6500.00 37.7 172.0
7000.00 33.9 172.0
7500.00 31.8 172.2
8000.00 29.9 173.0
8500.00 28.2 174.2
9000.00 26.7 175.9
9500.00 25.3 177.9
10000.00 24.0 180.2