H21xxxB-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
0.710 Amps
Holding Torque
84.3 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.8 Ohms @ 25 C
Phase Inductance
39.5 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 61.6 131.3
500.00 47.0 82.1
1000.00 28.6 58.3
1500.00 19.1 52.1
2000.00 14.1 50.8
2500.00 11.0 51.0
3000.00 8.93 51.7
3500.00 7.45 52.6
4000.00 6.34 53.7
4500.00 5.47 54.9
5000.00 4.79 56.1
5500.00 4.23 58.2
6000.00 3.77 60.5
6500.00 3.38 62.7
7000.00 3.05 64.9
7500.00 2.77 67.2
8000.00 2.52 69.4
8500.00 2.31 71.7
9000.00 2.12 73.9
9500.00 1.96 76.2
10000.00 1.81 78.4