H21xxxB-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
1.41 Amps
Holding Torque
84.3 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.73 Ohms @ 25 C
Phase Inductance
9.90 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 61.3 129.6
500.00 54.3 104.2
1000.00 46.8 86.3
1500.00 38.6 71.9
2000.00 28.7 62.8
2500.00 23.0 59.2
3000.00 19.1 57.9
3500.00 16.2 57.6
4000.00 14.1 58.0
4500.00 12.4 58.7
5000.00 11.0 59.5
5500.00 9.88 61.5
6000.00 8.94 63.5
6500.00 8.14 65.6
7000.00 7.46 67.7
7500.00 6.86 69.9
8000.00 6.35 72.1
8500.00 5.89 74.3
9000.00 5.48 76.5
9500.00 5.12 78.7
10000.00 4.79 81.0