H21xxxA-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.70 Amps
Holding Torque
86.7 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.760 Ohms @ 25 C
Phase Inductance
2.90 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 62.8 128.4
500.00 58.9 118.3
1000.00 54.9 110.5
1500.00 50.7 99.7
2000.00 46.2 90.9
2500.00 41.6 83.8
3000.00 36.7 78.1
3500.00 30.2 74.2
4000.00 26.5 72.3
4500.00 23.6 71.5
5000.00 21.2 71.5
5500.00 19.2 72.7
6000.00 17.5 74.2
6500.00 16.1 75.9
7000.00 14.9 77.7
7500.00 13.8 79.7
8000.00 12.9 81.7
8500.00 12.0 83.8
9000.00 11.3 86.0
9500.00 10.6 88.1
10000.00 10.0 90.4