H21xxxA-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.40 Amps
Holding Torque
86.7 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.700 mH
Thermal Resistance
5.96 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00150 oz-in-s2
Motor Weight
2.65 lb
Motor Length
2.06 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 62.8 128.4
500.00 60.9 140.9
1000.00 58.9 153.2
1500.00 56.9 151.0
2000.00 54.9 149.3
2500.00 52.8 148.0
3000.00 50.7 147.1
3500.00 48.5 146.6
4000.00 46.2 146.5
4500.00 43.9 146.7
5000.00 41.6 147.2
5500.00 39.2 146.2
6000.00 36.7 145.5
6500.00 32.5 145.3
7000.00 30.3 145.8
7500.00 28.3 146.8
8000.00 26.6 148.4
8500.00 25.0 150.2
9000.00 23.7 152.3
9500.00 22.4 154.6
10000.00 21.3 157.0