E43xxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
7.90 Amps
Holding Torque
3930 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.600 Ohms @ 25 C
Phase Inductance
11.8 mH
Thermal Resistance
0.864 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.240 oz-in-s2
Motor Weight
63.9 lb
Motor Length
10.6 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 2860 129.9
500.00 789 58.3
1000.00 350 68.3
1500.00 204 69.5
2000.00 133 71.3
2500.00 93.2 73.1
3000.00 68.3 75.1
3500.00 51.6 77.0
4000.00 39.9 78.9
4500.00 31.2 80.9
5000.00 24.4 82.9
5500.00 18.7 87.2
6000.00 13.8 91.6
6500.00 9.33 95.9
7000.00 5.00 100.3
7500.00 0.685 104.7
8000.00 0.00 109.0
8500.00 0.00 113.4
9000.00 0.00 117.8
9500.00 0.00 122.1
10000.00 0.00 126.5