E43xxxB-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
12.5 Amps
Holding Torque
3960 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.240 Ohms @ 25 C
Phase Inductance
4.80 mH
Thermal Resistance
0.864 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.240 oz-in-s2
Motor Weight
63.9 lb
Motor Length
10.6 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 2880 130.6
500.00 1260 65.7
1000.00 598 70.7
1500.00 368 71.1
2000.00 253 72.5
2500.00 185 74.3
3000.00 141 76.2
3500.00 111 78.2
4000.00 89.3 80.2
4500.00 73.1 82.2
5000.00 60.6 84.2
5500.00 50.9 88.5
6000.00 43.0 92.8
6500.00 36.6 97.2
7000.00 31.3 101.5
7500.00 26.7 105.8
8000.00 22.7 110.1
8500.00 19.1 114.4
9000.00 15.9 118.7
9500.00 12.8 123.1
10000.00 9.94 127.4