E42xxxC-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
7.40 Amps
Holding Torque
2700 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.470 Ohms @ 25 C
Phase Inductance
10.6 mH
Thermal Resistance
1.26 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.160 oz-in-s2
Motor Weight
46.3 lb
Motor Length
8.04 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 1970 131.6
500.00 658 58.7
1000.00 301 65.5
1500.00 179 66.3
2000.00 120 67.8
2500.00 85.5 69.5
3000.00 63.8 71.2
3500.00 49.0 72.9
4000.00 38.6 74.7
4500.00 30.9 76.5
5000.00 25.0 78.3
5500.00 20.4 82.7
6000.00 16.5 87.1
6500.00 13.3 91.5
7000.00 10.3 95.9
7500.00 7.65 100.4
8000.00 5.08 104.8
8500.00 2.56 109.2
9000.00 0.0209 113.6
9500.00 0.00 118.0
10000.00 0.00 122.5