E42xxxC-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
14.7 Amps
Holding Torque
2700 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.120 Ohms @ 25 C
Phase Inductance
2.70 mH
Thermal Resistance
1.26 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.160 oz-in-s2
Motor Weight
46.3 lb
Motor Length
8.04 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 1960 129.9
500.00 1300 81.2
1000.00 657 74.8
1500.00 421 73.3
2000.00 300 74.5
2500.00 227 76.4
3000.00 179 78.6
3500.00 144 81.0
4000.00 119 83.4
4500.00 100 85.9
5000.00 85.0 88.4
5500.00 73.0 92.5
6000.00 63.3 96.7
6500.00 55.3 100.8
7000.00 48.6 105.0
7500.00 43.0 109.1
8000.00 38.2 113.3
8500.00 34.1 117.5
9000.00 30.6 121.6
9500.00 27.5 125.8
10000.00 24.7 130.0