E41xxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.70 Amps
Holding Torque
1350 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.41 Ohms @ 25 C
Phase Inductance
36.1 mH
Thermal Resistance
1.80 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0800 oz-in-s2
Motor Weight
30.9 lb
Motor Length
5.61 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 979 128.3
500.00 259 49.2
1000.00 114 51.1
1500.00 66.0 51.3
2000.00 43.0 51.9
2500.00 29.9 52.6
3000.00 21.8 53.4
3500.00 16.4 54.2
4000.00 12.6 55.0
4500.00 9.76 55.8
5000.00 7.50 56.6
5500.00 5.61 60.1
6000.00 3.92 63.6
6500.00 2.34 67.1
7000.00 0.778 70.6
7500.00 0.00 74.1
8000.00 0.00 77.6
8500.00 0.00 81.1
9000.00 0.00 84.6
9500.00 0.00 88.1
10000.00 0.00 91.6