E41xxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.40 Amps
Holding Torque
1350 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.610 Ohms @ 25 C
Phase Inductance
9.00 mH
Thermal Resistance
1.80 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0800 oz-in-s2
Motor Weight
30.9 lb
Motor Length
5.61 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 979 128.3
500.00 527 63.6
1000.00 259 56.2
1500.00 163 55.1
2000.00 114 55.5
2500.00 85.2 56.4
3000.00 66.1 57.5
3500.00 52.8 58.7
4000.00 43.0 59.9
4500.00 35.7 61.1
5000.00 30.0 62.3
5500.00 25.5 65.7
6000.00 21.9 69.1
6500.00 18.9 72.5
7000.00 16.5 75.9
7500.00 14.4 79.3
8000.00 12.6 82.7
8500.00 11.1 86.1
9000.00 9.79 89.5
9500.00 8.61 92.9
10000.00 7.54 96.3