E41xxxA-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 42
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
10.6 Amps
Holding Torque
1380 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.160 Ohms @ 25 C
Phase Inductance
2.50 mH
Thermal Resistance
1.80 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0800 oz-in-s2
Motor Weight
30.9 lb
Motor Length
5.61 in
Radial Loading Force
140 lbs
Axial Loading Force
400 lbs
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
0.00 1000 129.8
500.00 788 92.0
1000.00 501 75.2
1500.00 333 69.2
2000.00 244 69.1
2500.00 189 70.5
3000.00 152 72.6
3500.00 126 75.0
4000.00 106 77.5
4500.00 90.5 80.2
5000.00 78.3 82.9
5500.00 68.5 85.9
6000.00 60.4 89.0
6500.00 53.6 92.1
7000.00 47.9 95.3
7500.00 43.1 98.4
8000.00 38.9 101.5
8500.00 35.2 104.7
9000.00 32.1 107.8
9500.00 29.3 111.0
10000.00 26.8 114.2