E33NxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.60 Amps
Holding Torque
975 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.41 Ohms @ 25 C
Phase Inductance
28.2 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.06 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 715 132.8
500.00 258 50.5
1000.00 120 47.5
1500.00 72.6 50.1
2000.00 49.2 53.3
2500.00 35.6 56.7
3000.00 26.9 60.2
3500.00 20.9 63.8
4000.00 16.7 67.4
4500.00 13.5 70.9
5000.00 11.1 74.5
5500.00 9.21 76.8
6000.00 7.64 79.0
6500.00 6.32 81.3
7000.00 5.16 83.6
7500.00 4.11 85.8
8000.00 3.12 88.1
8500.00 2.15 90.4
9000.00 1.20 92.6
9500.00 0.224 94.9
10000.00 0.00 97.2