E33NxxP-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
7.90 Amps
Holding Torque
995 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.260 Ohms @ 25 C
Phase Inductance
3.10 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.06 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 721 128.9
500.00 578 89.7
1000.00 385 69.5
1500.00 258 63.8
2000.00 190 64.6
2500.00 148 67.2
3000.00 120 70.5
3500.00 99.7 74.1
4000.00 84.4 77.9
4500.00 72.6 81.8
5000.00 63.2 85.7
5500.00 55.5 87.6
6000.00 49.2 89.5
6500.00 43.9 91.4
7000.00 39.4 93.3
7500.00 35.6 95.3
8000.00 32.3 97.2
8500.00 29.4 99.2
9000.00 26.9 101.1
9500.00 24.6 103.1
10000.00 22.7 105.1