E33NxxC-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
11.1 Amps
Holding Torque
927 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.140 Ohms @ 25 C
Phase Inductance
1.30 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.06 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 676 131.1
500.00 597 119.0
1000.00 509 113.4
1500.00 412 100.8
2000.00 301 94.8
2500.00 240 94.6
3000.00 198 96.7
3500.00 168 99.9
4000.00 144 103.6
4500.00 126 107.6
5000.00 112 111.8
5500.00 99.6 113.0
6000.00 89.6 114.3
6500.00 81.1 115.6
7000.00 73.8 117.0
7500.00 67.6 118.4
8000.00 62.1 119.9
8500.00 57.3 121.3
9000.00 53.0 122.8
9500.00 49.2 124.3
10000.00 45.8 125.8