E33NxxB-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.40 Amps
Holding Torque
939 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.550 Ohms @ 25 C
Phase Inductance
5.70 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.06 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 681 129.2
500.00 504 79.5
1000.00 289 59.1
1500.00 190 56.8
2000.00 138 58.6
2500.00 106 61.5
3000.00 84.8 64.9
3500.00 69.7 68.4
4000.00 58.5 72.1
4500.00 49.8 75.8
5000.00 43.0 79.5
5500.00 37.4 81.6
6000.00 32.9 83.7
6500.00 29.1 85.7
7000.00 26.0 87.8
7500.00 23.3 89.9
8000.00 20.9 92.1
8500.00 18.9 94.2
9000.00 17.2 96.3
9500.00 15.7 98.4
10000.00 14.3 100.5