E32xxxP-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.10 Amps
Holding Torque
673 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.190 Ohms @ 25 C
Phase Inductance
2.20 mH
Thermal Resistance
2.70 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0170 oz-in-s2
Motor Weight
11.7 lb
Motor Length
3.76 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 489 129.8
500.00 422 104.3
1000.00 344 89.5
1500.00 243 75.8
2000.00 183 71.4
2500.00 145 70.8
3000.00 119 71.5
3500.00 99.7 73.0
4000.00 85.5 74.8
4500.00 74.3 76.7
5000.00 65.3 78.8
5500.00 58.0 80.8
6000.00 51.9 82.9
6500.00 46.8 85.0
7000.00 42.4 87.1
7500.00 38.6 89.2
8000.00 35.3 91.4
8500.00 32.4 93.6
9000.00 29.9 95.8
9500.00 27.6 97.9
10000.00 25.6 100.1