E31xxxP-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.20 Amps
Holding Torque
344 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.480 Ohms @ 25 C
Phase Inductance
4.40 mH
Thermal Resistance
3.93 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00830 oz-in-s2
Motor Weight
7.05 lb
Motor Length
2.58 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 250 130.8
500.00 215 101.8
1000.00 174 84.7
1500.00 121 69.3
2000.00 90.9 63.4
2500.00 71.9 61.0
3000.00 58.9 59.9
3500.00 49.5 59.4
4000.00 42.4 59.2
4500.00 36.8 59.2
5000.00 32.3 59.3
5500.00 28.7 59.7
6000.00 25.6 60.1
6500.00 23.1 60.6
7000.00 20.9 61.1
7500.00 19.0 61.6
8000.00 17.4 62.1
8500.00 15.9 62.6
9000.00 14.7 63.2
9500.00 13.6 63.7
10000.00 12.6 64.3