E31xxxP-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.40 Amps
Holding Torque
344 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.130 Ohms @ 25 C
Phase Inductance
1.10 mH
Thermal Resistance
3.93 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00830 oz-in-s2
Motor Weight
7.05 lb
Motor Length
2.58 in
Radial Loading Force
35.1 lbs
Axial Loading Force
180 lbs
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
0.00 250 130.8
500.00 234 128.8
1000.00 215 129.1
1500.00 195 116.7
2000.00 174 107.1
2500.00 151 99.7
3000.00 121 95.2
3500.00 104 93.6
4000.00 90.9 93.4
4500.00 80.4 94.1
5000.00 71.9 95.2
5500.00 64.9 95.8
6000.00 58.9 96.6
6500.00 53.9 97.6
7000.00 49.5 98.7
7500.00 45.7 99.9
8000.00 42.4 101.1
8500.00 39.4 102.4
9000.00 36.8 103.7
9500.00 34.5 105.1
10000.00 32.3 106.4