E2HxxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.30 Amps
Holding Torque
69.9 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.70 Ohms @ 25 C
Phase Inductance
5.50 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 50.8 129.9
500.00 47.8 122.7
1000.00 44.7 117.4
1500.00 41.4 108.0
2000.00 38.0 100.4
2500.00 34.5 94.2
3000.00 30.9 89.2
3500.00 25.8 85.5
4000.00 22.5 83.6
4500.00 20.0 83.3
5000.00 17.9 83.7
5500.00 16.2 83.0
6000.00 14.7 82.7
6500.00 13.5 82.7
7000.00 12.4 82.8
7500.00 11.5 83.1
8000.00 10.6 83.5
8500.00 9.92 83.9
9000.00 9.27 84.5
9500.00 8.69 85.1
10000.00 8.17 85.7