E2HxxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
2.60 Amps
Holding Torque
69.9 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.700 Ohms @ 25 C
Phase Inductance
1.40 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 50.8 129.9
500.00 49.3 137.9
1000.00 47.8 145.9
1500.00 46.3 142.4
2000.00 44.7 139.4
2500.00 43.1 136.8
3000.00 41.4 134.6
3500.00 39.7 132.7
4000.00 38.0 131.2
4500.00 36.3 130.0
5000.00 34.5 129.1
5500.00 32.7 125.7
6000.00 30.9 122.7
6500.00 29.0 119.9
7000.00 25.7 117.5
7500.00 24.0 115.8
8000.00 22.5 114.6
8500.00 21.1 113.7
9000.00 19.9 113.2
9500.00 18.8 112.9
10000.00 17.8 112.8