E2HxxxB-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.27 Amps
Holding Torque
71.4 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.85 Ohms @ 25 C
Phase Inductance
6.10 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 52.0 130.7
500.00 48.7 121.8
1000.00 45.2 115.1
1500.00 41.6 105.0
2000.00 37.8 96.8
2500.00 33.8 90.3
3000.00 29.7 85.2
3500.00 24.4 82.0
4000.00 21.3 80.9
4500.00 18.8 80.9
5000.00 16.8 81.7
5500.00 15.2 81.2
6000.00 13.8 81.1
6500.00 12.6 81.2
7000.00 11.6 81.4
7500.00 10.7 81.8
8000.00 9.94 82.3
8500.00 9.26 82.8
9000.00 8.64 83.4
9500.00 8.10 84.0
10000.00 7.60 84.6