E2HxxxB-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
2.50 Amps
Holding Torque
71.4 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.740 Ohms @ 25 C
Phase Inductance
1.50 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 51.4 127.0
500.00 49.8 134.1
1000.00 48.2 141.2
1500.00 46.5 137.4
2000.00 44.8 134.2
2500.00 43.0 131.4
3000.00 41.2 129.0
3500.00 39.4 127.1
4000.00 37.5 125.5
4500.00 35.6 124.2
5000.00 33.7 123.3
5500.00 31.7 120.0
6000.00 29.7 117.1
6500.00 26.3 114.5
7000.00 24.4 112.7
7500.00 22.8 111.4
8000.00 21.3 110.5
8500.00 20.0 110.0
9000.00 18.9 109.7
9500.00 17.8 109.6
10000.00 16.9 109.6