E2HxxxA-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.10 Amps
Holding Torque
71.4 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.400 mH
Thermal Resistance
7.10 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00100 oz-in-s2
Motor Weight
1.98 lb
Motor Length
1.56 in
Radial Loading Force
19.1 lbs
Axial Loading Force
65.0 lbs
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
0.00 52.2 131.7
500.00 51.4 164.9
1000.00 50.5 197.4
1500.00 49.7 199.2
2000.00 48.9 201.1
2500.00 48.0 203.1
3000.00 47.1 205.1
3500.00 46.2 207.2
4000.00 45.3 209.3
4500.00 44.4 211.5
5000.00 43.5 213.8
5500.00 42.6 210.7
6000.00 41.7 207.7
6500.00 40.7 204.8
7000.00 39.8 202.2
7500.00 38.8 199.6
8000.00 37.9 197.2
8500.00 36.9 195.0
9000.00 35.9 192.9
9500.00 34.9 190.9
10000.00 33.9 189.0